.SUBCKT irf8513pbf-q2 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 15, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.54076 LAMBDA=0 KP=40.6417 +CGSO=9.11381e-06 CGDO=1e-11 RS 8 3 0.00553412 D1 3 1 MD .MODEL MD D IS=6.58763e-10 RS=0.0260401 N=1.36439 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=4.68891e-10 VJ=0.866154 M=0.466936 FC=0.5 RDS 3 1 1e+08 RD 9 1 0.0001 RG 2 7 5.27618 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.7742e-10 VJ=26.2601 M=0.88445 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.68535e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf8513pbf-q2 *SPICE Thermal Model Subcircuit .SUBCKT irf8513pbft-q2 8 0 R_RTHERM1 8 7 0.12491 R_RTHERM2 7 6 0.18285 R_RTHERM3 6 5 0.47188 R_RTHERM4 5 4 1.08129 R_RTHERM5 4 3 1.41186 R_RTHERM6 3 2 5.99757 R_RTHERM7 2 1 18.9387 R_RTHERM8 1 0 34.2916 C_CTHERM8 8 7 8.01e-05 C_CTHERM7 7 6 6.37e-05 C_CTHERM6 6 5 4.24e-05 C_CTHERM5 5 4 0.001192 C_CTHERM1 4 3 0.000241 C_CTHERM2 3 2 0.002291 C_CTHERM3 2 1 1.657890 C_CTHERM4 1 0 0.019908 .ENDS irf8513pbft-q2