.SUBCKT irf8513pbf-q1 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 11, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.43699 LAMBDA=0 KP=29.9414 +CGSO=7.18259e-06 CGDO=1.16008e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=2.27942e-12 RS=0.0321948 N=1.04023 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=4.29367e-10 VJ=0.5 M=0.444275 FC=0.5 RDS 3 1 1e+08 RD 9 1 0.00619565 RG 2 7 8.10317 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.13971e-10 VJ=3.15968 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.40264 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.52071e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.40264 .ENDS irf8513pbf-q1 *SPICE Thermal Model Subcircuit .SUBCKT irf8513pbft-q1 8 0 R_RTHERM1 8 7 0.16165 R_RTHERM2 7 6 0.32401 R_RTHERM3 6 5 0.61067 R_RTHERM4 5 4 1.39930 R_RTHERM5 4 3 1.82710 R_RTHERM6 3 2 15.5964 R_RTHERM7 2 1 24.1639 R_RTHERM8 1 0 55.9172 C_CTHERM8 8 7 6.19e-05 C_CTHERM7 7 6 4.77e-05 C_CTHERM6 6 5 3.28e-05 C_CTHERM5 5 4 0.000921 C_CTHERM1 4 3 0.000186 C_CTHERM2 3 2 0.001753 C_CTHERM3 2 1 0.989006 C_CTHERM4 1 0 0.012809 .ENDS irf8513pbft-q1