template irf8513pbf-q1 d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 11, 11 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.43699,lambda=0,kp=29.9414,rs=0.0001, cgso=7.18259e-06,cgdo=1.16008e-07) spd..model md=(is=2.27942e-12,rs=0.0321948,n=1.04023,bv=30, ibv=0.00025,eg=1,xti=1,tt=1e-07, cjo=4.29367e-10,vj=0.5,m=0.444275,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.13971e-10,vj=3.15968,m=0.3,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.40264,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.40264) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =1e+08 spr.rd n9 d =0.00619565 spr.rg g n7 =8.10317 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =2.52071e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the optional Template Library License # to run this part of the Library template irf8513pbft-q1 tj tc { rtherm.r1 tj n7 = 0.16165 rtherm.r2 n7 n6 = 0.32401 rtherm.r3 n6 n5 = 0.61067 rtherm.r4 n5 n4 = 1.39930 rtherm.r5 n4 n3 = 1.82710 rtherm.r6 n3 n2 = 15.5964 rtherm.r7 n2 n1 = 24.1639 rtherm.r8 n1 tc = 55.9172 ctherm.c1 tj n7 = 6.19e-05 ctherm.c2 n7 n6 = 4.77e-05 ctherm.c3 n6 n5 = 3.28e-05 ctherm.c4 n5 n4 = 0.000921 ctherm.c5 n4 n3 = 0.000186 ctherm.c6 n3 n2 = 0.001753 ctherm.c7 n2 n1 = 0.989006 ctherm.c8 n1 tc = 0.012809 }