.SUBCKT irf8302mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 31, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.70603 LAMBDA=0 KP=352.204 +CGSO=5.33828e-05 CGDO=2.39785e-07 RS 8 3 0.000893996 D1 3 1 MD .MODEL MD D IS=1e-06 RS=0.00810593 N=0.856632 BV=30 +IBV=0.001 EG=1 XTI=1 TT=1e-07 +CJO=4.4384e-09 VJ=0.547053 M=0.514491 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 4.14862 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.7683e-10 VJ=6.02318 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.408581 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.89908e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.408581 .ENDS irf8302mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf8302mpbft 4 0 R_RTHERM1 4 3 14.50738 R_RTHERM2 3 2 8.741839 R_RTHERM3 2 1 18.80627 R_RTHERM4 1 0 2.944508 C_CTHERM1 4 3 0.850262 C_CTHERM2 3 2 0.021345 C_CTHERM3 2 1 0.104133 C_CTHERM4 1 0 0.002221 .ENDS irf8302mpbft