.SUBCKT irf8301mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 6, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.40488 LAMBDA=0.00357236 KP=321.267 +CGSO=5.71054e-05 CGDO=1e-11 RS 8 3 0.000398469 D1 3 1 MD .MODEL MD D IS=3.4638e-09 RS=0.000406699 N=1.29645 BV=30 +IBV=0.00025 EG=1 XTI=2.24803 TT=1e-07 +CJO=2.0815e-09 VJ=0.5 M=0.3 FC=0.796148 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 1.20176 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.79142e-10 VJ=3.22642 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.5676e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf8301mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf8301mpbft 4 0 R_RTHERM1 4 3 1.163220089 R_RTHERM2 3 2 5.483751846 R_RTHERM3 2 1 21.23707533 R_RTHERM4 1 0 17.11595273 C_CTHERM1 4 3 0.000166778 C_CTHERM2 3 2 0.008228673 C_CTHERM3 2 1 0.056293062 C_CTHERM4 1 0 2.681708738 .ENDS irf8301mpbft