.SUBCKT irf7907q1 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 4, 08 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.2432 LAMBDA=0 KP=33.3705 +CGSO=7.81658e-06 CGDO=3.66245e-07 RS 8 3 0.00412618 D1 3 1 MD .MODEL MD D IS=5.2477e-09 RS=0.00625277 N=1.47212 BV=30 +IBV=0.00025 EG=1.2 XTI=3.00304 TT=1e-07 +CJO=3.78399e-10 VJ=0.86378 M=0.457362 FC=0.5 RDS 3 1 4e+07 RD 9 1 0.0001 RG 2 7 4.62497 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.15558e-10 VJ=1.25875 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.402118 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.54721e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.402118 .ENDS irf7907q1 *SPICE Thermal Model Subcircuit .SUBCKT irf7907q1t 4 0 R_RTHERM1 4 3 2.288789 R_RTHERM2 3 2 7.167906 R_RTHERM3 2 1 36.98193 R_RTHERM4 1 0 16.07333 C_CTHERM1 4 0 0.000060 C_CTHERM2 3 0 0.002087 C_CTHERM3 2 0 0.019594 C_CTHERM4 1 0 1.667359 .ENDS irf7907q1t