.SUBCKT irf7855pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 21, 06 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.82442 LAMBDA=0.0566951 KP=38.0044 +CGSO=1.41451e-05 CGDO=4.78536e-07 RS 8 3 0.00343074 D1 3 1 MD .MODEL MD D IS=7.72395e-09 RS=0.00201846 N=1.4428 BV=60 +IBV=0.00025 EG=1.00552 XTI=2.99731 TT=1e-07 +CJO=2.68867e-09 VJ=0.56348 M=0.554878 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 1.58501 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.57815e-10 VJ=0.5 M=0.598073 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.44707 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 8.57815e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.44707 .ENDS irf7855pbf *SPICE Thermal Model Subcircuit .SUBCKT irf7855pbft 4 1 R_RTHERM1 4 3 6.734359646 R_RTHERM2 3 2 27.26826073 R_RTHERM3 2 1 16.00393056 C_CTHERM1 4 1 0.004135211 C_CTHERM2 3 1 0.050655963 C_CTHERM3 2 1 3.311686451 .ENDS irf7855pbft