.SUBCKT irf7832 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on June 23, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.3855 LAMBDA=0.0703151 KP=398.702 +CGSO=4.00534e-05 CGDO=1.0673e-07 RS 8 3 0.00283146 D1 3 1 MD .MODEL MD D IS=1.32561e-13 RS=0.00314535 N=0.864627 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1.0e-07 +CJO=2.10017e-09 VJ=0.772181 M=0.453274 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 1.75641 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.59338e-10 VJ=5.1279 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.95923e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf7832 *SPICE Thermal Model Subcircuit .SUBCKT irf7832t 5 0 R_RTHERM1 4 5 0.485 R_RTHERM2 3 4 0.915 R_RTHERM3 2 3 14.73 R_RTHERM4 1 2 13.41 R_RTHERM5 0 1 6.534 C_CTHERM1 4 5 0.000295 C_CTHERM2 3 4 0.012518 C_CTHERM3 2 3 0.026222 C_CTHERM4 1 2 0.473527 C_CTHERM5 0 1 13.31497 .ENDS irf7832t