.SUBCKT irf7822 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 16, 01 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.3675 LAMBDA=0.019042 KP=137.264 +CGSO=5.07011e-05 CGDO=1e-11 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1.92856e-09 RS=0.00172294 N=1.32512 BV=30 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=2.45e-09 VJ=0.83312 M=0.433075 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.00142 RG 2 7 1.78249 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.02061e-10 VJ=0.571019 M=0.3 FC=9.98629e-09 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=2.98629e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.2273e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf7822 *SPICE Thermal Model Subcircuit .SUBCKT irf7822t 3 0 R_RTHERM1 2 3 8.392 R_RTHERM2 1 2 13.76 R_RTHERM3 0 1 5.91 C_CTHERM1 2 3 0.019169 C_CTHERM2 1 2 0.167587 C_CTHERM3 0 1 9.813875 .ENDS irf7822t