.SUBCKT irf7820pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 13, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.26102 LAMBDA=0.0135677 KP=19.0973 +CGSO=1.73562e-05 CGDO=1.69396e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=8.78009e-11 RS=0.00281238 N=1.18405 BV=200 +IBV=0.00025 EG=1.2 XTI=1 TT=1e-07 +CJO=2.06002e-09 VJ=0.5 M=0.674743 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0531755 RG 2 7 2.13054 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.97095e-10 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.401017 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.97095e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.401017 .ENDS irf7820pbf *SPICE Thermal Model Subcircuit .SUBCKT irf7820pbft 4 0 R_RTHERM1 4 3 17.4769 R_RTHERM2 3 2 9.3402 R_RTHERM3 2 1 2.6009 R_RTHERM4 1 0 20.4766 C_CTHERM1 4 3 2.51827 C_CTHERM2 3 2 0.062188 C_CTHERM3 2 1 0.005002 C_CTHERM4 1 0 0.318528 .ENDS irf7820pbft