.SUBCKT irf7739l1trpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 23, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.71698 LAMBDA=0 KP=353.848 +CGSO=0.000107929 CGDO=1.15392e-11 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1.09554e-07 RS=0.00158251 N=1.33936 BV=40 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=5.03834e-09 VJ=3.56585 M=0.660025 FC=0.1 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 2.1781 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.97732e-09 VJ=0.501407 M=0.393037 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.97732e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf7739l1trpbf *SPICE Thermal Model Subcircuit .SUBCKT irf7739l1trpbft 5 1 R_RTHERM1 5 4 0.108041 R_RTHERM2 4 3 0.614033 R_RTHERM3 3 2 0.452024 R_RTHERM4 2 1 1.47e-05 C_CTHERM1 5 1 0.000171 C_CTHERM2 4 1 0.053914 C_CTHERM3 3 1 0.006099 C_CTHERM4 2 1 0.036168 .ENDS irf7739l1trpbft