.SUBCKT irf7493pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 16 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.45086 LAMBDA=0.0628855 KP=19.3725 +CGSO=1.45263e-05 CGDO=3.5342e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=9.21311e-11 RS=0.00251626 N=1.14994 BV=80 +IBV=0.00025 EG=1 XTI=4 TT=1e-07 +CJO=1.23402e-09 VJ=0.538745 M=0.488535 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.00448773 RG 2 7 3.1295 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.03732e-10 VJ=0.5003 M=0.478968 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.46285e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf7493pbf *SPICE Thermal Model Subcircuit .SUBCKT irf7493pbft 5 0 R_RTHERM1 5 4 0.601181 R_RTHERM2 4 3 5.169081 R_RTHERM3 3 2 19.39077 R_RTHERM4 2 1 16.58615 R_RTHERM5 1 0 8.255502 C_CTHERM1 5 4 0.000313 C_CTHERM2 4 3 0.014072 C_CTHERM3 3 2 0.022316 C_CTHERM4 2 1 0.421436 C_CTHERM5 1 0 11.38635 .ENDS irf7493pbft