************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 17, 09 * MODEL FORMAT: SPICE3 .MODEL irf7421d1-sch d +IS=2.48111e-06 RS=0.0515955 N=1.1273 EG=1.3 +XTI=3.05838 BV=30 IBV=0.0001 CJO=2.91468e-10 +VJ=0.4 M=0.494608 FC=0.5 TT=1e-09 +KF=0 AF=1