element component template irf7421d1-sch p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 17, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddirf7421d1-sch=( is=2.48111e-06,rs=0.0515955,n=1.1273,eg=1.3, xti=3.05838,bv=30,ibv=0.0001,cjo=2.91468e-10, vj=0.4,m=0.494608,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddirf7421d1-sch }