.SUBCKT irf7351pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 29, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.69545 LAMBDA=0.0420294 KP=17.6195 +CGSO=1.26859e-05 CGDO=6.37468e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1.50144e-09 RS=0.00594033 N=1.26373 BV=60 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=9.96237e-10 VJ=0.992528 M=0.673379 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.000843153 RG 2 7 3.4426 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.36555e-10 VJ=0.500002 M=0.798748 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.413289 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.36555e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.413289 .ENDS irf7351pbf *SPICE Thermal Model Subcircuit .SUBCKT irf7351pbft 4 0 R_RTHERM1 4 3 3.6777 R_RTHERM2 3 2 21.765 R_RTHERM3 2 1 25.683 R_RTHERM4 1 0 11.374 C_CTHERM1 4 3 0.002699 C_CTHERM2 3 2 1.159675 C_CTHERM3 2 1 0.144967 C_CTHERM4 1 0 0.030595 .ENDS irf7351pbft