.SUBCKT irf7343 1 2 3 4 6 8 * DUAL N AND P CHANNEL MOSFET * External Node Designations * Node 1 -> N-channel Source * Node 2 -> N-Channel Gate * Node 3 -> P-Channel Source * Node 4 -> P-Channel Gate * Node 6 -> P-Channel Drain * Node 8 -> N-Channel Drain X1 8 2 1 irf7343-n-ch X2 6 4 3 irf7343-p-ch .ENDS irf7343 .SUBCKT irf7343-n-ch 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 22, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.21828 LAMBDA=0 KP=31.0598 +CGSO=6.94399e-06 CGDO=4.54721e-07 RS 8 3 0.0239533 D1 3 1 MD .MODEL MD D IS=4.51343e-09 RS=0.00912834 N=1.5 BV=55 +IBV=0.00025 EG=1.2 XTI=2.93898 TT=1.0e-07 +CJO=5.06742e-10 VJ=1.604 M=0.497938 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0177251 RG 2 7 1.70427 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.4332e-10 VJ=0.500018 M=0.882099 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.408289 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.15932e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.408289 .ENDS irf7343-n-ch .SUBCKT irf7343-p-ch 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 23, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.19655 LAMBDA=0.00706611 KP=6.18356 +CGSO=6.43304e-06 CGDO=4.93008e-07 RS 8 3 0.0484461 D1 1 3 MD .MODEL MD D IS=1.58336e-10 RS=0.0175907 N=1.27607 BV=55 +IBV=0.00025 EG=1 XTI=4 TT=-1.0e-07 +CJO=6.06157e-10 VJ=0.812982 M=0.454501 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.0292188 RG 2 7 6.30602 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.92291e-10 VJ=0.5 M=0.817556 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400161 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.35866e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400161 .ENDS irf7343-p-ch