.SUBCKT irf6893mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 21, 12 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.03512 LAMBDA=-4.02351e-12 KP=300.019 +CGSO=3.33451e-05 CGDO=1.22918e-06 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=3.28173e-08 RS=0.00471233 N=0.995477 BV=25 +IBV=0.001 EG=1 XTI=1 TT=1e-07 +CJO=5.8549e-09 VJ=0.5 M=0.562422 FC=0.498842 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 6 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.20169e-09 VJ=0.5 M=0.819443 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.33485e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6893mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6893mpbft 4 0 R_RTHERM1 4 3 19.58072 R_RTHERM2 3 2 24.94565 R_RTHERM3 2 1 11.74765 R_RTHERM4 1 0 3.616231 C_CTHERM1 4 3 1.51478 C_CTHERM2 3 2 0.184895 C_CTHERM3 2 1 0.037478 C_CTHERM4 1 0 0.003128 .ENDS irf6893mpbft