.SUBCKT irf6798mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 30, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.36834 LAMBDA=0 KP=282.581 +CGSO=5.78019e-05 CGDO=1e-11 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=7.61706e-08 RS=0.00338209 N=0.952873 BV=25 +IBV=0.001 EG=1 XTI=4 TT=1e-07 +CJO=5.66118e-09 VJ=0.553967 M=0.507749 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 0.816154 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.33432e-10 VJ=6.70132 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=1 RS=0.164601 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.53425e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=1 .ENDS irf6798mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6798mpbft 7 1 R_RTHERM1 7 6 0.014707 R_RTHERM2 6 5 0.303778 R_RTHERM3 5 4 0.452654 R_RTHERM4 4 3 3.225719 R_RTHERM5 3 2 22.79535 R_RTHERM5 2 1 18.19871 C_CTHERM1 7 1 0.000112003 C_CTHERM2 6 1 0.002356988 C_CTHERM3 5 1 0.010566561 C_CTHERM4 4 1 0.003613856 C_CTHERM5 3 1 0.045861539 C_CTHERM6 2 1 2.582298951 .ENDS irf6798mpbft