.SUBCKT irf6797mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 8, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.46229 LAMBDA=0 KP=286.394 +CGSO=5.16177e-05 CGDO=1.00003e-11 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1e-06 RS=0.00413044 N=0.850498 BV=25 +IBV=0.001 EG=1 XTI=1 TT=1e-07 +CJO=5.3437e-09 VJ=0.5 M=0.490057 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 1.8 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.04779e-09 VJ=4.40032 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.85335e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6797mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6797mpbft 7 1 R_RTHERM1 7 6 1.47E-02 R_RTHERM2 6 5 3.04E-01 R_RTHERM3 5 4 4.53E-01 R_RTHERM4 4 3 3.23E+00 R_RTHERM5 3 2 2.28E+01 R_RTHERM6 2 1 1.82E+01 C_CTHERM1 7 1 1.12E-04 C_CTHERM2 6 1 2.36E-03 C_CTHERM3 5 1 1.06E-02 C_CTHERM4 4 1 3.61E-03 C_CTHERM5 3 1 4.59E-02 C_CTHERM6 2 1 2.58E+00 .ENDS irf6797mpbft