.SUBCKT irf6727mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 12, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.44752 LAMBDA=0 KP=393.373 +CGSO=5.70419e-05 CGDO=8.37193e-08 RS 8 3 0.000547632 D1 3 1 MD .MODEL MD D IS=2.15785e-09 RS=0.000515498 N=1.26547 BV=30 +IBV=0.00025 EG=1 XTI=2.80378 TT=1e-07 +CJO=2.69928e-09 VJ=0.623762 M=0.433211 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 1.80008 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.24441e-10 VJ=4.3821 M=0.302014 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.401394 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.8712e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.401394 .ENDS irf6727mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6727mpbft 5 1 R_RTHERM1 5 4 1.195878016 R_RTHERM2 4 3 3.118632708 R_RTHERM3 3 2 22.99765416 R_RTHERM4 2 1 17.70442359 C_CTHERM1 5 1 0.000136302 C_CTHERM2 4 1 0.002957386 C_CTHERM3 3 1 0.041156372 C_CTHERM4 2 1 2.327102025 .ENDS irf6727mpbft