.SUBCKT irf6724m 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 20, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.35882 LAMBDA=0.00626038 KP=178.024 +CGSO=4.0611e-05 CGDO=5.10734e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=3.62838e-09 RS=0.00036013 N=1.37776 BV=30 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.53588e-09 VJ=1.55243 M=0.503547 FC=0.5 RDS 3 1 3e+07 RD 9 1 0.000780521 RG 2 7 2.0984 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.28682e-10 VJ=2.726 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.30191e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6724m *SPICE Thermal Model Subcircuit .SUBCKT irf6724mt 4 0 R_RTHERM1 4 3 0.992920354 R_RTHERM2 3 2 2.171681416 R_RTHERM3 2 1 24.1460177 R_RTHERM4 1 0 17.69469027 C_CTHERM1 4 0 0.0000745 C_CTHERM2 3 0 0.0036189 C_CTHERM3 2 0 0.0397167 C_CTHERM4 1 0 1.8423606 .ENDS irf6724mt