.SUBCKT irf6717mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 10, 12 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.71357 LAMBDA=0 KP=365.969 +CGSO=5.79877e-05 CGDO=1.49997e-08 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=8.04132e-08 RS=0.00436481 N=1.28095 BV=25 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.9738e-09 VJ=0.964435 M=0.416635 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 1 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.1117e-10 VJ=6.29305 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.401477 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.32599e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.401477 .ENDS irf6717mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6717mpbft 8 0 R_RTHERM1 8 7 0.011607 R_RTHERM2 7 6 0.028985 R_RTHERM3 6 5 0.224877 R_RTHERM4 5 4 0.303221 R_RTHERM5 4 3 0.751525 R_RTHERM6 3 2 2.750965 R_RTHERM7 2 1 17.68219 R_RTHERM8 1 0 23.05335 C_CTHERM1 8 7 0.000603 C_CTHERM2 7 6 0.000122 C_CTHERM3 6 5 0.000338 C_CTHERM4 5 4 0.022729 C_CTHERM5 4 3 0.002189 C_CTHERM6 3 2 0.003633 C_CTHERM7 2 1 2.159878 C_CTHERM8 1 0 0.045627 .ENDS irf6717mpbft