template irf6717mpbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 10, 12 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.71357,lambda=0,kp=365.969,rs=0.0001, cgso=5.79877e-05,cgdo=1.49997e-08) spd..model md=(is=8.04132e-08,rs=0.00436481,n=1.28095,bv=25, ibv=0.00025,eg=1,xti=1,tt=1e-07, cjo=2.9738e-09,vj=0.964435,m=0.416635,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=9.1117e-10,vj=6.29305,m=0.3,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.401477,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.401477) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =5e+07 spr.rd n9 d =0.0001 spr.rg g n7 =1 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =2.32599e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf6717mpbft tj tc { rtherm.r1 tj n7 = 0.011607 rtherm.r2 n7 n6 = 0.028985 rtherm.r3 n6 n5 = 0.224877 rtherm.r4 n5 n4 = 0.303221 rtherm.r5 n4 n3 = 0.751525 rtherm.r6 n3 n2 = 2.750965 rtherm.r7 n2 n1 = 17.68219 rtherm.r8 n1 tc = 23.05335 ctherm.c1 tj n7 = 0.000603 ctherm.c2 n7 n6 = 0.000122 ctherm.c3 n6 n5 = 0.000338 ctherm.c4 n5 n4 = 0.022729 ctherm.c5 n4 n3 = 0.002189 ctherm.c6 n3 n2 = 0.003633 ctherm.c7 n2 n1 = 2.159878 ctherm.c8 n1 tc = 0.045627 }