.SUBCKT irf6715mtrpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 20, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.87044 LAMBDA=0.0217627 KP=316.272 +CGSO=4.80648e-05 CGDO=9.99998e-12 RS 8 3 0.000493478 D1 3 1 MD .MODEL MD D IS=9.61788e-10 RS=0.000544889 N=1.24662 BV=25 +IBV=0.00025 EG=1.2 XTI=3.53665 TT=1e-07 +CJO=2.40551e-09 VJ=0.577967 M=0.395063 FC=0.5 RDS 3 1 6e+07 RD 9 1 0.0001 RG 2 7 1.78483 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.26546e-10 VJ=46.3197 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400892 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.44097e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400892 .ENDS irf6715mtrpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6715mtrpbft 4 1 R_RTHERM1 4 3 2.773 R_RTHERM2 3 2 24.841 R_RTHERM3 2 1 17.387 C_CTHERM1 4 1 0.001508 C_CTHERM2 3 1 0.021704 C_CTHERM3 2 1 0.510108 .ENDS irf6715mtrbft