.SUBCKT irf6714mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 20, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.94361 LAMBDA=0.0110257 KP=332.419 +CGSO=3.45453e-05 CGDO=1.2811e-06 RS 8 3 0.000949643 D1 3 1 MD .MODEL MD D IS=6.31666e-11 RS=0.0006331 N=1.13302 BV=25 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.89982e-09 VJ=0.996339 M=0.426099 FC=0.5 RDS 3 1 8e+07 RD 9 1 0.0001 RG 2 7 1.8528 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.38828e-10 VJ=4.32615 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.69387e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6714mpbf *SPICE Thermal Model Subcircuit .SUBCKT irf6714mpbft 5 1 R_RTHERM1 5 4 1.3634 R_RTHERM2 4 3 7.8361 R_RTHERM3 3 2 19.8534 R_RTHERM4 2 1 15.9581 C_CTHERM1 5 1 0.000148 C_CTHERM2 4 1 0.012292 C_CTHERM3 3 1 0.069817 C_CTHERM4 2 1 3.195866 .ENDS irf6714mpbft