.SUBCKT irf6712spbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 23, 07 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.64196 LAMBDA=0.0228872 KP=99.8737 +CGSO=1.46987e-05 CGDO=6.97178e-07 RS 8 3 0.00214838 D1 3 1 MD .MODEL MD D IS=2.65011e-10 RS=0.0148581 N=1.35447 BV=25 +IBV=0.00025 EG=1 XTI=1 TT=9.99998e-08 +CJO=8.25008e-10 VJ=0.979295 M=0.418276 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 6.92513 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.33467e-10 VJ=2.85401 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.403905 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.1052e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.403905 .ENDS irf6712spbf *SPICE Thermal Model Subcircuit .SUBCKT irf6712spbft 6 1 R_RTHERM1 6 5 1.619549 R_RTHERM2 5 4 2.14056 R_RTHERM3 4 3 22.28867 R_RTHERM4 3 2 20.04568 R_RTHERM5 2 1 11.91437 C_CTHERM1 6 1 7.77994e-05 C_CTHERM2 5 1 0.000632545 C_CTHERM3 4 1 0.016862826 C_CTHERM4 3 1 0.36965578 C_CTHERM5 2 1 8.309291841 .ENDS irf6712spbft