template irf6712spbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 23, 07 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.64196,lambda=0.0228872,kp=99.8737,rs=0.00214838, cgso=1.46987e-05,cgdo=6.97178e-07) spd..model md=(is=2.65011e-10,rs=0.0148581,n=1.35447,bv=25, ibv=0.00025,eg=1,xti=1,tt=9.99998e-08, cjo=8.25008e-10,vj=0.979295,m=0.418276,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=2.33467e-10,vj=2.85401,m=0.3,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.403905,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.403905) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =5e+07 spr.rd n9 d =0.0001 spr.rg g n7 =6.92513 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =6.1052e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf6712spbft tj tc { rtherm.r1 tj n4 = 1.619549 rtherm.r2 n4 n3 = 2.14056 rtherm.r3 n3 n2 = 22.28867 rtherm.r4 n2 n1 = 20.04568 rtherm.r5 n1 tc = 11.91437 ctherm.c1 tj tc = 7.77994e-05 ctherm.c2 n4 tc = 0.000632545 ctherm.c3 n3 tc = 0.016862826 ctherm.c4 n2 tc = 0.36965578 ctherm.c5 n1 tc = 8.309291841 } }