.SUBCKT irf6706s2pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 18, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.61709 LAMBDA=0.0301512 KP=101.994 +CGSO=1.60048e-05 CGDO=1.52786e-08 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=4.63372e-10 RS=0.00158522 N=1.2017 BV=25 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=9.32125e-10 VJ=0.543131 M=0.39177 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.000984978 RG 2 7 2.15926 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.04482e-10 VJ=3.89985 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.408697 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.65901e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.408697 .ENDS irf6706s2pbf *SPICE Thermal Model Subcircuit .SUBCKT irf6706s2pbft 10 1 R_RTHERM1 10 9 0.00382 R_RTHERM2 9 8 0.276771 R_RTHERM3 8 7 0.698517 R_RTHERM4 7 6 0.247425 R_RTHERM5 6 5 4.48105 R_RTHERM6 5 4 2.958857 R_RTHERM7 4 3 12.34091 R_RTHERM8 3 2 36.31499 R_RTHERM9 2 1 24.50391 C_CTHERM1 10 1 0.002036 C_CTHERM2 9 1 0.147512 C_CTHERM3 8 1 0.372293 C_CTHERM4 7 1 0.131872 C_CTHERM5 6 1 2.388293 C_CTHERM6 5 1 1.577 C_CTHERM7 4 1 6.577408 C_CTHERM8 3 1 19.35502 C_CTHERM9 2 1 13.06 .ENDS irf6706s2pbft