.SUBCKT irf6668 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 8, 05 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.6528 LAMBDA=0.0156185 KP=68.8096 +CGSO=1.22309e-05 CGDO=4.675e-07 RS 8 3 0.00788192 D1 3 1 MD .MODEL MD D IS=1.152e-09 RS=0.00140281 N=1.31333 BV=80 +IBV=0.00025 EG=1 XTI=3.93913 TT=1e-07 +CJO=1.85841e-09 VJ=0.606242 M=0.550721 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 1.57367 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.28678e-10 VJ=0.5 M=0.803992 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.407193 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.28678e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.407193 .ENDS irf6668 *SPICE Thermal Model Subcircuit .SUBCKT irf6668t 3 0 R_RTHERM1 3 2 0.317299578 R_RTHERM2 2 1 0.528270042 R_RTHERM3 1 0 0.553586498 C_CTHERM1 3 0 0.000151277 C_CTHERM2 2 0 0.000636038 C_CTHERM3 1 0 0.002653605 .ENDS irf6668t