.SUBCKT irf6665 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 2, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.26284 LAMBDA=0 KP=12.7632 +CGSO=5.08703e-06 CGDO=3.37087e-08 RS 8 3 0.0315545 D1 3 1 MD .MODEL MD D IS=1.96716e-10 RS=0.0112427 N=1.34153 BV=100 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=7.06194e-10 VJ=0.5 M=0.513349 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 2.93953 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.63545e-10 VJ=0.568159 M=0.495412 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400011 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.63545e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400011 .ENDS irf6665 *SPICE Thermal Model Subcircuit .SUBCKT irf6665t 4 0 R_RTHERM1 5 4 1.619549330 R_RTHERM2 4 3 2.140560292 R_RTHERM3 3 2 22.28867235 R_RTHERM4 2 1 20.04567600 R_RTHERM5 1 0 11.91437272 C_CTHERM1 5 0 0.000077799 C_CTHERM2 4 0 0.000632545 C_CTHERM3 3 0 0.016862826 C_CTHERM4 2 0 0.369655780 C_CTHERM5 1 0 8.309291841 .ENDS irf6665t