.SUBCKT irf6646 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 10, 05 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.55473 LAMBDA=0.111914 KP=95.0026 +CGSO=2.03124e-05 CGDO=5.48335e-07 RS 8 3 0.0046499 D1 3 1 MD .MODEL MD D IS=6.59645e-10 RS=0.000861361 N=1.24455 BV=80 +IBV=0.00025 EG=1.00789 XTI=1.0002 TT=1e-07 +CJO=3.10656e-09 VJ=0.5 M=0.550475 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 3.07703 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.02688e-09 VJ=0.5 M=0.692884 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.426488 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.02688e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.426488 .ENDS irf6646 *SPICE Thermal Model Subcircuit .SUBCKT irf6646t 4 0 R_RTHERM1 4 3 0.678448546 R_RTHERM2 3 2 17.29903034 R_RTHERM3 2 1 17.56646856 R_RTHERM4 1 0 9.470128245 C_CTHERM1 4 0 0.001267598 C_CTHERM2 3 0 0.033386842 C_CTHERM3 2 0 0.508924145 C_CTHERM4 1 0 11.19309024 .ENDS irf6646t