template irf6645 d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 7, 05 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=5.70893,lambda=0.0944921,kp=31.5563,rs=0.0214088, cgso=8.28043e-06,cgdo=2.00101e-07) spd..model md=(is=1.00136e-09,rs=0.00228096,n=1.34607,bv=100, ibv=0.00025,eg=1.2,xti=4,tt=1e-07, cjo=1.27387e-09,vj=0.525989,m=0.566466,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=2.61993e-10,vj=0.635042,m=0.688536,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=1,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=1) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =1e+07 spr.rd n9 d =0.0001 spr.rg g n7 =3.88066 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =2.61993e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 # Saber 5-Layer Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf6645t tj tc { rtherm.r1 tj n4 = 0.667695 ctherm.c1 tj tc = 0.000098847 rtherm.r2 n4 n3 = 1.046285 ctherm.c2 n4 tc = 0.00085636 rtherm.r2 n3 n2 = 1.561168 ctherm.c2 n3 tc = 0.002809435 rtherm.r3 n2 n1 = 29.28222 ctherm.c3 n2 tc = 0.023433331 rtherm.r4 n1 tc = 25.45502 ctherm.c4 n1 tc = 1.257119412 } }