template irf6633 d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 21, 05 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.39383,lambda=0,kp=68.6566,rs=0.00106046, cgso=1.05599e-05,cgdo=9.84564e-07) spd..model md=(is=4.41067e-09,rs=0.00164681,n=1.41634,bv=20, ibv=0.00025,eg=1,xti=1,tt=1e-07, cjo=1.23214e-09,vj=0.647736,m=0.377695,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.82166e-10,vj=1.86105,m=0.3,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =3e+07 spr.rd n9 d =0.0001 spr.rg g n7 =3.19203 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =7.1214e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 # Saber 5-Layer Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf6633t tj tc { rtherm.r1 tj n4 = 0.667695 ctherm.c1 tj tc = 0.000098847 rtherm.r2 n4 n3 = 1.046285 ctherm.c2 n4 tc = 0.00085636 rtherm.r2 n3 n2 = 1.561168 ctherm.c2 n3 tc = 0.002809435 rtherm.r3 n2 n1 = 29.28222 ctherm.c3 n2 tc = 0.023433331 rtherm.r4 n1 tc = 25.45502 ctherm.c4 n1 tc = 1.257119412 } }