.SUBCKT irf6629pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 3, 06 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.44295 LAMBDA=0 KP=417.389 +CGSO=3.75806e-05 CGDO=5.18405e-07 RS 8 3 0.0002738 D1 3 1 MD .MODEL MD D IS=6.59924e-09 RS=0.000527142 N=1.3572 BV=25 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.61198e-09 VJ=2.0977 M=0.529592 FC=0.1 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 4.84518 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.65644e-10 VJ=3.81223 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.1241e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6629pbf *SPICE Thermal Model Subcircuit .SUBCKT irf6629pbft 4 1 R_RTHERM1 4 3 7.628129602 R_RTHERM2 3 2 20.66089838 R_RTHERM3 2 1 16.71759941 C_CTHERM1 4 1 0.009160175 C_CTHERM2 3 1 0.055191211 C_CTHERM3 2 1 2.38670631 .ENDS irf6629pbft