.SUBCKT irf6626 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 05 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.36867 LAMBDA=0.0224042 KP=178.093 +CGSO=2.17482e-05 CGDO=1.06211e-06 RS 8 3 0.00268924 D1 3 1 MD .MODEL MD D IS=7.58566e-09 RS=0.0030812 N=1.43741 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=1.19035e-09 VJ=0.500111 M=0.428762 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 2.08618 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.02259e-10 VJ=1.51606 M=0.301052 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4001 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.04371e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4001 .ENDS irf6626 *SPICE Thermal Model Subcircuit .SUBCKT irf6626t 4 0 R_RTHERM1 5 4 0.667695229 R_RTHERM2 4 3 1.046285307 R_RTHERM3 3 2 1.561167814 R_RTHERM4 2 1 29.28222169 R_RTHERM5 1 0 25.45502018 C_CTHERM1 5 0 9.88475e-05 C_CTHERM2 4 0 0.000856363 C_CTHERM3 3 0 0.002809435 C_CTHERM4 2 0 0.023433331 C_CTHERM5 1 0 1.257119412 .ENDS irf6626t