.SUBCKT irf6623 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 20, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.36946 LAMBDA=0 KP=86.7262 +CGSO=1.09973e-05 CGDO=2.18364e-06 RS 8 3 0.00162736 D1 3 1 MD .MODEL MD D IS=1.92063e-10 RS=0.00265129 N=1.1981 BV=20 +IBV=0.00025 EG=1.2 XTI=4 TT=1.008e-07 +CJO=9.5009e-10 VJ=1.8982 M=0.485347 FC=0.1 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 4.21604 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.99262e-10 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00031e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.35757e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6623 *SPICE 5-Layer Thermal Model Subcircuit .SUBCKT irf6623t 5 0 R_RTHERM1 5 4 0.667695 C_CTHERM1 5 0 0.00009884 R_RTHERM2 4 3 1.04628 C_CTHERM2 4 0 0.00085636 R_RTHERM3 3 2 1.56116 C_CTHERM3 3 0 0.002809 R_RTHERM4 2 1 29.28222 C_CTHERM4 2 0 0.023433 R_RTHERM5 1 0 25.45502 C_CTHERM5 1 0 1.25711 .ENDS irf6623t