.SUBCKT irf6618 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 16, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.68 LAMBDA=0.0398581 KP=606.977 +CGSO=5.36777e-05 CGDO=2.27617e-08 RS 8 3 0.00185284 D1 3 1 MD .MODEL MD D IS=1.21264e-13 RS=0.00176953 N=0.853622 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.82786e-09 VJ=0.832659 M=0.450925 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 1.72949 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.35366e-10 VJ=7.30332 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.1606e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6618 *SPICE Thermal Model Subcircuit .SUBCKT irf6618t 4 0 R_RTHERM1 4 3 0.678448546 R_RTHERM2 3 2 17.29903034 R_RTHERM3 2 1 17.56646856 R_RTHERM4 1 0 9.470128245 C_CTHERM1 4 0 0.001267598 C_CTHERM2 3 0 0.033386842 C_CTHERM3 2 0 0.508924145 C_CTHERM4 1 0 11.19309024 .ENDS irf6618t