.SUBCKT irf6613 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 10, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.459 LAMBDA=0.055547 KP=745.131 +CGSO=5.59011e-05 CGDO=1.22915e-06 RS 8 3 0.00220916 D1 3 1 MD .MODEL MD D IS=1.79091e-09 RS=0.00279581 N=1.23938 BV=40 +IBV=0.00025 EG=1.19856 XTI=3.15085 TT=1e-07 +CJO=2.0572e-09 VJ=1.22388 M=0.537765 FC=0.493382 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 3.20922 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.66313e-10 VJ=1.82451 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.44597e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6613 *SPICE 4-Layer Thermal Model Subcircuit .SUBCKT irf6613t 4 0 R_RTHERM1 4 3 0.678449 C_CTHERM1 4 0 0.001268 R_RTHERM2 3 2 17.29903 C_CTHERM2 3 0 0.033387 R_RTHERM3 2 1 17.56647 C_CTHERM3 2 0 0.508924 R_RTHERM4 1 0 9.470128 C_CTHERM4 1 0 11.19309 .ENDS irf6613t