template irf6610 d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 23, 05 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.72894,lambda=0,kp=146.108,rs=0.00395994, cgso=1.29377e-05,cgdo=1.01266e-06) spd..model md=(is=2.14436e-09,rs=0.00257292,n=1.38543,bv=20, ibv=0.00025,eg=1.2,xti=4,tt=1.0e-07, cjo=7.16132e-10,vj=0.5,m=0.394645,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.75422e-10,vj=3.52996,m=0.300001,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =5e+07 spr.rd n9 d =0.0001 spr.rg g n7 =6 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =6.76278e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf6610t tj tc { rtherm.r1 tj n4 = 1.61954933 rtherm.r2 n4 n3 = 2.140560292 rtherm.r3 n3 n2 = 22.28867235 rtherm.r4 n2 n1 = 20.045676 rtherm.r5 n1 tc = 11.91437272 ctherm.c1 tj tc = 7.77994e-05 ctherm.c2 n4 tc = 0.000632545 ctherm.c3 n3 tc = 0.016862826 ctherm.c4 n2 tc = 0.36965578 ctherm.c5 n1 tc = 8.309291841 } }