.SUBCKT irf6608 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 29, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.5032 LAMBDA=0.0414756 KP=148.861 +CGSO=1.71802e-05 CGDO=1e-11 RS 8 3 0.00478551 D1 3 1 MD .MODEL MD D IS=2.23916e-13 RS=0.004937 N=0.930441 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=3.61448e-10 VJ=1.68949 M=0.3 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 2.15237 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.91236e-10 VJ=1.0652 M=0.453295 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.19674e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6608 *SPICE 4-Layer Thermal Model Subcircuit .SUBCKT irf6608t 4 0 R_RTHERM1 4 3 2.02337 C_CTHERM1 4 0 0.000335 R_RTHERM2 3 2 19.48067 C_CTHERM2 3 0 0.012332 R_RTHERM3 2 1 21.7888 C_CTHERM3 2 0 0.092556 R_RTHERM4 1 0 14.71854 C_CTHERM4 1 0 3.940607 .ENDS irf6608t