.SUBCKT irf6218s_l 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 30, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-4.28033 LAMBDA=0.223373 KP=7.77444 +CGSO=2.06692e-05 CGDO=1.76614e-07 RS 8 3 0.0728065 D1 1 3 MD .MODEL MD D IS=7.67192e-10 RS=0.00988416 N=1.34281 BV=150 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.67593e-09 VJ=1.60787 M=0.6104 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0128309 RG 2 7 3.88066 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.75753e-09 VJ=0.5 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.407611 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.9258e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.407611 .ENDS irf6218s_l *SPICE Thermal Model Subcircuit .SUBCKT irf6218s_lt 4 1 R_RTHERM1 4 3 0.264069 R_RTHERM2 3 2 0.205597 R_RTHERM3 2 1 0.139579 C_CTHERM1 4 1 0.001079 C_CTHERM2 3 1 0.009081 C_CTHERM3 2 1 0.096848 .ENDS irf6218s_lt