.SUBCKT irf6217 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 16, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-4.24502 LAMBDA=0.00174151 KP=0.231132 +CGSO=1.35506e-06 CGDO=4.16998e-08 RS 8 3 0.0001 D1 1 3 MD .MODEL MD D IS=1.93573e-10 RS=0.0974367 N=1.40914 BV=150 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=1.31857e-10 VJ=0.839829 M=0.544607 FC=0.5 RDS 3 1 1e+06 RD 9 1 1.36944 RG 2 7 26.5956 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.00195e-10 VJ=1.39283 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.47706e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6217 *SPICE Thermal Model Subcircuit .SUBCKT irf6217t 3 0 R_RTHERM1 3 2 7.919071731 R_RTHERM2 2 1 30.30797592 R_RTHERM3 1 0 11.76702375 C_CTHERM1 3 0 0.001693380 C_CTHERM2 2 0 0.045631553 C_CTHERM3 1 0 1.980109881 .ENDS irf6217t