.SUBCKT irf6216 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 23, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-4.82671 LAMBDA=10 KP=2.60668 +CGSO=1.22919e-05 CGDO=1.35498e-07 RS 8 3 0.166338 D1 1 3 MD .MODEL MD D IS=5.34835e-11 RS=0.0146441 N=1.20859 BV=150 +IBV=0.00025 EG=1 XTI=1 TT=0.0001 +CJO=8.89882e-10 VJ=1.5632 M=0.495606 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 5.55712 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.38566e-09 VJ=0.618292 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.402445 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.38566e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.402445 .ENDS irf6216 *SPICE Thermal Model Subcircuit .SUBCKT irf76216t 3 0 R_RTHERM1 2 3 9.068 R_RTHERM2 1 2 22.29 R_RTHERM3 0 1 7.071 C_CTHERM1 2 3 0.019741950 C_CTHERM2 1 2 0.078689996 C_CTHERM3 0 1 5.218498091 .ENDS irf6216t