.SUBCKT irf6201pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 16, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.224 LAMBDA=0.00307139 KP=358.529 +CGSO=7.30596e-05 CGDO=5.11534e-06 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=7.49236e-09 RS=0.00166831 N=1.21484 BV=20 +IBV=0.00025 EG=1.2 XTI=2.99768 TT=9.99983e-08 +CJO=2.1005e-09 VJ=1.92822 M=0.719661 FC=0.1 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 6.44288 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.34931e-09 VJ=0.5 M=0.586535 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00063e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.53985e-08 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf6201pbf *SPICE Thermal Model Subcircuit .SUBCKT irf6201pbft 5 1 R_RTHERM1 5 4 9.267539 R_RTHERM2 4 3 17.63888 R_RTHERM3 3 2 2.56864 R_RTHERM4 2 1 20.41495 C_CTHERM1 5 1 0.063371 C_CTHERM2 4 1 2.551068 C_CTHERM3 3 1 0.005092 C_CTHERM4 2 1 0.324664 .ENDS irf6201pbft