template irf5803d2 1 3 4 5 8 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 19, 02 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node 1 -> Schottky Anode (+) # Node 3 -> P_Channel Source # Node 4 -> P_Channel Gate # Node 5 -> P_Channel Drain # Node 6 -> Schottky Cathode (-) electrical 1,3,4,5,8 { element component template irf5803d p n electrical p,n { spd..model irf5803d=( is=2.46815e-13,rs=0.0215361,n=0.5,eg=0.6, xti=0.5,bv=40,ibv=0.00025,cjo=1.00403e-09, vj=0.91579,m=0.514407,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=irf5803d } template irf5803 d g s electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-2.6145,lambda=0.00422473,kp=4.04914,rs=0.0001, cgso=1.04e-05,cgdo=4.35428e-07) spd..model md=(is=1.49776e-09,rs=0.022033,n=1.5,bv=40, ibv=0.00025,eg=1,xti=1,tt=0.0001, cjo=1.23506e-10,vj=3.00164,m=0.713349,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.53016e-10,vj=0.5,m=0.543059,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.403965,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.403965) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =1e+06 spr.rd n9 d =0.02 spr.rg g n7 =23.0064 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =1.21977e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } irf5803.fet 5 4 3 irf5803d.diode 1 8 }