.SUBCKT irf5802 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 25, 05 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.5476 LAMBDA=5.40747 KP=0.639271 +CGSO=8.02604e-07 CGDO=2.49506e-08 RS 8 3 0.946214 D1 3 1 MD .MODEL MD D IS=2.69196e-10 RS=0.0406011 N=1.40859 BV=150 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=8.75167e-11 VJ=1.37626 M=0.51568 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 2.07769 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.38546e-11 VJ=2.00531 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.53305e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf5802 *SPICE 2-Layer Thermal Model Subcircuit .SUBCKT irf580t 2 0 R_RTHERM1 2 1 20.31396239 C_CTHERM1 2 0 0.001084968 R_RTHERM2 1 0 42.19287477 C_CTHERM2 1 0 0.084706245 .ENDS irf5802t