.SUBCKT irf3707zcs_l 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 12, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.51348 LAMBDA=0 KP=163.305 +CGSO=1.18002e-05 CGDO=5.14038e-07 RS 8 3 0.00620244 D1 3 1 MD .MODEL MD D IS=4.69859e-12 RS=0.00370713 N=1.02809 BV=30 +IBV=0.00025 EG=1.2 XTI=2.65068 TT=1.0e-07 +CJO=5.07132e-10 VJ=0.889386 M=0.46699 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 2.90983 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.40555e-10 VJ=2.02004 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.402066 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.2304e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.402066 .ENDS irf3707zcs_l *SPICE Thermal Model Subcircuit .SUBCKT irf3707zcs_lt 3 0 R_RTHERM1 3 2 1.162791234 R_RTHERM2 2 1 1.072521915 R_RTHERM3 1 0 0.419216840 C_CTHERM1 3 0 0.000221020 C_CTHERM2 2 0 0.000969677 C_CTHERM3 1 0 0.007368502 .ENDS irf3707zcs_lt