.SUBCKT irf200b211 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 5, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.0533 LAMBDA=0.026139 KP=8.96211 +CGSO=7.64528e-06 CGDO=1.00771e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=3.92117e-10 RS=0.00479327 N=1.34245 BV=200 +IBV=0.00025 EG=1 XTI=3.02704 TT=1e-07 +CJO=6.21115e-10 VJ=0.929474 M=0.673804 FC=0.5 RDS 3 1 4e+07 RD 9 1 0.128368 RG 2 7 7.47047 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.54411e-10 VJ=0.980255 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.33901e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf200b211 *SPICE Thermal Model Subcircuit .SUBCKT irf200b211t 3 0 R_RTHERM1 3 2 0.61565 R_RTHERM2 2 1 1.13813 R_RTHERM3 1 0 0.12622 C_CTHERM1 3 2 0.00184 C_CTHERM2 2 1 0.00623 C_CTHERM3 1 0 0.00049 .ENDS irf200b211t