.SUBCKT irf1902pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 17, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.75541 LAMBDA=0 KP=23.8231 +CGSO=2.64627e-06 CGDO=3.1367e-08 RS 8 3 0.0504325 D1 3 1 MD .MODEL MD D IS=4.39648e-10 RS=0.00909918 N=1.39134 BV=20 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.66291e-10 VJ=0.500015 M=0.355526 FC=0.494759 RDS 3 1 6e+07 RD 9 1 0.0001 RG 2 7 2.07579 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.31592e-10 VJ=0.5 M=0.550462 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400004 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.86444e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400004 .ENDS irf1902pbf *SPICE Thermal Model Subcircuit .SUBCKT irf1902pbft 4 1 R_RTHERM1 4 3 8.3845 R_RTHERM2 3 2 22.809 R_RTHERM3 2 1 18.799 C_CTHERM1 4 1 0.00022 C_CTHERM2 3 1 0.02955 C_CTHERM3 2 1 0.95745 .ENDS irf1902pbft