.SUBCKT irf1404zsl 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 19, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.39121 LAMBDA=0.0223341 KP=70.5077 +CGSO=3.85062e-05 CGDO=7.17299e-08 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=2.49464e-12 RS=0.00151721 N=0.968715 BV=40 +IBV=0.00025 EG=1.2 XTI=1 TT=2.00002e-05 +CJO=2.9256e-09 VJ=0.50243 M=0.464178 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 4.13439 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.41644e-09 VJ=0.5 M=0.374827 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.40016 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.99787e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.40016 .ENDS irf1404zsl *SPICE Thermal Model Subcircuit .SUBCKT irf1404zslt 2 0 R_RTHERM1 1 2 0.360792 R_RTHERM2 0 1 0.289207 C_CTHERM1 1 2 0.001056 C_CTHERM2 0 1 0.03364 .ENDS irf1404zslt